Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Adapter
Version 1
for swing clamp
Main material
aluminium
B=Width
12
H=Height
14
L=Length
30
A
22
D
8
D1
5,5
D2
10
D3
4,5
H1
6
L1
13
Size
12/16
T
7
T1
5
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High-strength aluminium alloy
Version
Coated with hart-coat®
Note
Hard wearing surface, repels welding particles.
Holds matching clamping arms. Suitable for pneumatic swing clamp 05610 in respective sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought