Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mini clamp
Version 1
with end position feedback
Version 2
magnetic
Form
A
Main material
aluminium
Component material
steel
B1
30
B10
3
B11
6
B12
8
B13
16
B14
3
B15
32
B16
8
B17
42
B2
39
B4
18
B5
60
B6
17
B7
22
B8
15
D1
G 1/8
D2
6,5
D3
5
D4
20
D5
9
L1
158
L10
12
L11
60
L12
69
L14
15
L2
120
L3
40
L4
25
L5
14
L6
15
L8
5
L9
20
Max pressure bar with oil-free air
6
Operating pressure bar with oil-free air
5
R
135
Retaining torque Nm
54
Size
3
Tightening torque Nm at 5 bar
15
UNSPSC Code
31162800
manual operated
right
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Casing high-tensile aluminium.
Clamping arm steel.
Version
Clamping arm black oxidised.
Note
The mini clamp is characterised by its small size, positioning accuracy of the clamping arm, and lightweight construction. Mini clamps are fully self-locking. The clamping force is guaranteed even when the pressure is removed through the over dead-centre position of the toggle lever on the clamping arm. The permanent lubrication and special bearing bushings make the mini clamps maintenance-free. They can be operated using dry, oil-free air.
The manual closing and locking using the hand lever.
Pneumatic opening and closing.

Attention: A 5/3-way valve is required, middle position vented.
On request
Clamping arm without holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought