Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pneumatic clamp
Version 1
heavy-duty version
Main material
QT steel
L5=Total length
380
A
15
B
82
C
52
D
11
E
54
F
20
F1 kN
6
F2 kN
9
F3 kN
1,5
F4 kN
2,2
F5 kN
0,75
G
70
H
57
I
30
K
10
L
77
M
90
N
109
O
M12x1,25
P
6,2
R
G1/8
S
47
T
277
U
35,5
UNSPSC Code
31162800
V
82
VL
1
W
16
X
40
Y
80
Z
27
total height
122
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
The double-acting pneumatic cylinder guarantees a long life.
The fastening screws for the hinges are secured with LOCTITE.
The magnetic shaft is fitted for electrical end position feedback.

VL = air consumption per cycle in dm³ by 6 bar.
Attention
The forces F1 and F2 specified in the table are holding forces.
F3 and F4 are clamping forces.
Drawing reference
Y = cylinder travel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought