Pneumatic clamp heavy-duty version QT steel 05350-06
- Pneumatic clamps are used as assembly and workholding fixtures
- Application sectors: machine construction, metal processing, woodworking, plastics industry
- Double action
- Automatable
Sales unit
€857.02
plus sales tax
Added to your shopping cart
Designation
Pneumatic clamp
Version 1
heavy-duty version
Main
material
QT steel
L5=Total length
435
A
20
B
90
C
55
D
11
E
60
F
21
F1
kN
12
F2
kN
18
F3
kN
2,5
F4
kN
3,5
F5
kN
1
G
83
H
61
I
40
K
11
L
85
M
105
N
129
O
M16x1,5
P
8,2
R
G1/4
S
53
T
315
U
40
UNSPSC Code
31162800
V
100
VL
1,8
W
16
X
50
Y
100
Z
26
total height
147
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Black oxidised.
Note
The double-acting pneumatic cylinder guarantees a long life.
The fastening screws for the hinges are secured with LOCTITE.
The magnetic shaft is fitted for electrical end position feedback.
VL = air consumption per cycle in dm³ by 6 bar.
The fastening screws for the hinges are secured with LOCTITE.
The magnetic shaft is fitted for electrical end position feedback.
VL = air consumption per cycle in dm³ by 6 bar.
Attention
The forces F1 and F2 specified in the table are holding forces.
F3 and F4 are clamping forces.
F3 and F4 are clamping forces.
Drawing reference
Y = cylinder travel
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.