Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Swing clamp
Version 1
pneumatic
Version 2
swivel to the left
Form
C
Main material
aluminium
Surface finish body
anodised
Main colour
black
Component material
stainless steel
B=Width
45
H=Height
96
L=Length
60
A
60
A1
12,5
A2
20
A3
45
A4
30
A5
18
D
16
D1
M8
D2
6,5
D3
M8
D4
G1/8
D5
8,5
F1 N
270
H1
145
H2
90
H3
22
H4
50
H5
43
S1
16
S2
14
Size
32
T
6,5
T1
20
Travel S
30
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body aluminium.
Double-acting piston rod stainless steel.
Version
Body black anodised.
Note
Swing clamps are used where low clamping forces suffice or if the clamping point must be free in order to place and remove the workpiece. The block design of the housing offers universal fastening possibilities. The magnetic piston is designed to accommodate end position feedback.
Including screw and spring washer for fastening the clamping arms available as accessories.
The swing clamp must not be constrained in its swinging action.
F1 = at 6 bar max. permitted operating pressure.
On request
Proximitiy switch.
Accessory
- Clamping arm 05620
- Adapter 05625
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought