Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Threaded flange
Main material
aluminium
B=Width
45
D=diameter
M35x1,5
H=Height
9
B1
32
D1
9
D2
5,5
H1
6
Size
20
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Note
The aluminum threaded flange can be used as a mounting base for swing clamps.

The fastening holes of the threaded flange have the same dimensions as those of the pneumatic screw-in swing clamps with flange (05610-10) and the pneumatic screw-in link clamps with flange (05609).

Can be used to secure to the fixture with a slotted round nut.
Advantages
Additional thread must be cut into the fixtures mounting plate.
Accessory
05609 Pneumatic link clamp, screw-on with flange.
05610-05 Pneumatic swing clamp, screw-on.
05610-10 Pneumatic swing clamp, screw-on with flange.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought