Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Manual clamp
Version 1
vertical
Version 2
with frontal hole pattern
Main material
steel
Clamping torque Mx Nm
55
Retaining torque Nm
110
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Housing and clamping arm steel.
Note
Manual clamp with integrated toggle lever mechanism for over dead centre locking.
The clamping arm is has a fixed stop for reproducible end positions.
The housing features a hole pattern at the front.
All hinge pins for the mechanics are in bushes.
The hand lever has an ergonomic ball grip.
The clamping arm has a hole pattern for mounting thrust pads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought