Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Push-pull clamp
Version 1
Standard
Version 2
without mounting bracket
Main material
steel
Surface finish body
galvanised and passivated
Component material
plastic
Component colour
red
F2=Retaining force N
7500
L=Length
234,9
B3
29
C1
14,3
Clamping force F1 N
1600
D1
16
D2
28,6
H
146,3
Hand force FH N
160
L1
92,8
L2
23
L3
40
L4
69,8
M
M10x50
M1
M24x1,5
Opening angle of handle
185°
R
132
Travel S
67
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Trivalent passivated.
Connecting rod, guide body and thrust screw phosphated.
Plastic grip oil-resistant.
Note
As the push-pull toggle clamps lock in open and closed handle positions, they can be used to clamp when pushing or pulling.
The fastening nut supplied allows the clamps to be mounted in any desired position.
Accessory
05885-01
05887-01
05280
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought