Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Push-pull clamp
Version 1
heavy-duty version
Main material
steel
Surface finish body
galvanised
Component material
plastic
Component colour
red
L=Length
322
A
90,4
A1
216,7
A2
90,4
A3
17,5
B
54,1
B1
76,2
B5
9,7
C1
31,8
Clamping force F1 N
5600
D
10,4
D1
20,9
H
104,2
Hand force FH N
160
L1
105
L2
50,8
M
M12x75
Opening angle of handle
191°
Retaining force F2 N
33350
Travel S
101,6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Note
The clamps lock in the open and closed handle positions.
This means they can clamp during the pushing or pulling actions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought