Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Push-pull clamp
Version 1
Standard
Main material
steel
Surface finish body
galvanised
Component material
plastic
Component colour
red
L=Length
140,5
A
35
A1
90,2
A2
10,5
B
41
B1
56
B5
3
C1
24,6
Clamping force F1 N
1000
D
5,5
D1
10,9
H
81,5
Hand force FH N
50
L1
50,3
L2
25,4
M
M8x50
Opening angle of handle
180°
Retaining force F2 N
1350
Travel S
32
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought