Toggle clamp horizontal steel 05160-101
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Self-locking prevents the clamping arm opening autonomously.
Sales unit
€31.06
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
horizontal
Version 2
with thrust rod
Main
material
steel
M=clamping spindle
M10
A
75
B
40
D1
9
F
kN
4
H
59
H1
50
L
300
L1
62
L2
58
L3
100
L4
12,5
L5
max.
36
L5
min.
25
Plastic Grips
05200-135
S1
3
Travel
S
26
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel plate DD11 1.0332.
Version
Steel parts galvanised.
Hinge pins tempered.
Plastic handle oil-resistant.
Hinge pins tempered.
Plastic handle oil-resistant.
Note
The 05160-06 and 05160-08 versions have a swan-necked clamping lever.
See 05200 – 05280 for accessories.
See 05200 – 05280 for accessories.
Drawing reference
1) plastic grip 05200
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.