Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 2
with thrust rod
Main material
QT steel
Component material
steel
M=clamping spindle
M8x40
D1
12
D2
M20x1,5
F kN
1,5
H
139
H1
25
H2
28
L
32
L1
75
L2
60
L3
50
L4
20
L5
18
L6
170
L7
30
L8
30
Plastic Grips
05200-120
S1
8
Travel S
40
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body and push-rod 1.0501 carbon steel.
Lever parts steel plate DD11 1.0332.
Note
The clamp can be mounted with a bracket or into fixtures using the front screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought