Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 2
with thrust rod
Main material
QT steel
Component material
steel
M=clamping spindle
M10x50
D1
16
D2
M27x1,5
F kN
3,5
H
155
H1
32
H2
44
L
40
L1
105
L2
92
L3
78
L4
35
L5
20
L6
213
L7
60
L8
35
Plastic Grips
05200-135
S1
8
Travel S
70
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body and push-rod 1.0501 carbon steel.
Lever parts steel plate DD11 1.0332.
Note
The clamp can be mounted with a bracket or into fixtures using the front screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought