Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bracket
Version 2
with thrust rod
Main material
QT steel
D=clamping spindle diameter
21
A
19
A1
21
B
41
B1
32
D1
6,5
D2
6,5
H
55
H1
37
H2
16
L
67
L1
38
L2
7
L3
13
L4
5
L5
30
L6
20
S1
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body 1.0501 carbon steel.
Version
Galvanised.
Note
The clamp can be mounted with a bracket or into fixtures using the front screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought