Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping plate
Version 1
for quarter-turn clamp lock
Version 2
countersunk
Form
B
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
D=diameter
8
H=Height
11,5
L=Length
4
D1
14
D2
26
D3
M3x0,5
D4
20
D5
14,5
D6
26
H1
3,5
H2
1,5
L1
5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Gehäuse 1.4305 Edelstahl.
Kugel 1.4125 Edelstahl.
Band 1.4301 Edelstahl .
Note
Stainless steel M3 fastening screws are included.
Mounting option for plate thickness starting from 9 mm.
Accessory
quarter-turn clamp lock 05592-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought