Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lock bottom part
Main material
zinc
Surface finish body
TiN coating
UNSPSC Code
31161544
for Art. No.
05592-50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Die-cast zinc.
Version
nickel-plated.
Note
The lock bottom part can be either screwed or riveted to the frame.
Accessory
Quarter turn latches 05592-50.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought