Opening handle polyamide 05585-202228
- Accessories for quarter-turn locks
- Material: thermoplastic (PA)
- Additional grip function
Sales unit
€0.59
plus sales tax
Added to your shopping cart
Designation
Opening handle
Main
material
polyamide
D=Max. diameter
28,5
D1
32
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Plastic PA6, fibreglass reinforced.
Version
black.
Note
Practical opening handle for quarter-turn locks with a head diameter of max. 32 mm. Where the opening handle is used, dimension “A” of the quarter-turn lock is reduced by 2 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.