Rotary latch stainless steel A2 bright 05592-10-8161
- High clamping forces up to 400 N
- Ideal where space is restricted:
- Click signal when locked
- Fastening screws included
- Mounting option for plate thickness 6 to 20 mm
Sales unit
€66.06
plus sales tax
Added to your shopping cart
Designation
Rotary latch
Version 2
pins steel
Main
material
stainless steel A2
Surface finish
body
bright
Component
material
stainless steel A2
Surface finish
component
bright
D=diameter
8
H=Height
31,5
L=Length
16,3
Clamping
force
N
400
D1
18
D2
34
D3
40
D4
28
D5
18
D6
35
D7
6,5
D8
3,4
H1
16
H2
5,5
Holding
force
N
400
M
M3x6
Pullout force F
kN
1,6
Shearing force
kN
4,8
T
6
T1
6-20
T2
2,5
Temperature
resistance
≤180 °C
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Bolt steel.
Rotary knob stainless steel.
Bolt steel.
Rotary knob stainless steel.
Version
Housing bright.
Bolt nickel plated.
Rotary knob stainless steel, bright.
Bolt nickel plated.
Rotary knob stainless steel, bright.
Note
Stainless steel M3 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) plate
Accessory
Clamping plates 05592-30
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.