Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rotary latch
Version 2
pins steel
Main material
stainless steel A2
Component material
polyamide
D=diameter
8
H=Height
43,9
L=Length
20
Clamping force N
250
D1
14
D2
25
D3
35
D4
21
D5
14
D6
26
D7
4,4
D8
2,4
H1
14,7
H2
32,3
Holding force N
250
L1
8,5
M
M2x3
Pullout force F kN
1,6
Shearing force kN
3
T
9
T1
9-20
T2
5,5
T3
6
T4
2,5
T5
6-9
T6
3
Temperature resistance
≤130 °C
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Tool-free clamping shortens setup times.
Material
Stainless steel housing.
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Version
Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Note
M2 or M3 stainless steel fastening screws are included.

Mounting option 1 for plate thickness 9 mm.
Mounting option 2 for plate thickness >9 to 20 mm.
Mounting option 3 for plate thickness 6 mm.
Mounting option 4 for plate thickness >6 mm to <9 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Ensure that the twist knob is in the ”OFF” position.
Push or place the quarter-turn clamp lock over the pre-mounted clamping plate.
Press the twist knob down and turn it to the ”ON” position.
When fully clamped, an audible click will be heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Mounting option 3
4) Mounting option 4
5) Plate
6) Spacer washer
Accessory
Steel clamping plate for quarter-turn clamp lock 05592-30.
Stainless steel spacer washer for quarter-turn clamp lock 05592-15.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought