Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rotary latch
Version 1
with rotary knob
Version 2
pins steel
Main material
steel
Surface finish body
nickel-plated
Component material
plastic
Component colour
black
D=diameter
8
L=Length
23
Clamping force N
90
D1
18
D2
34
D3
32
D4
28
D5
18
D6
35
D7
6,5
D8
3,4
H
26
H1
10
Holding force N
90
M
M3x4
Pullout force F kN
2,6
Shearing force kN
3,2
T
12
T1
12-20
Temperature resistance
≤130 °C
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Housing stainless steel.
Bolt steel.
Pin stainless steel.
Twist knob PA thermoplastic (polyamide).
Version
Housing bright.
Bolt nickel plated
Pin bright.
Twist knob fibreglass reinforced PA, black.
Note
M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Accessory
Clamping plates 05592
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought