Online: Standardlieferung versandkostenfrei ab 100€
EN
Choose your language
Designation
Quarter turn lock
Version 2
lockable
Main material
zinc
Surface finish body
chromed
D=diameter
32
H=Height
18
S=Max. wall thickness
8
SW=key width
27
Actuation
key single-key system
B
19
B1
8,1
H2
6,3
H3
4
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing and actuator die-cast zinc.
Nut zinc.
Version
Housing and actuator chrome-plated.
Nut bright.
Note
Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled.
The fastening nut has claws one side allowing it to be used as an earthing nut.
With stainless steel cylinder cap and dust cover.

These lockable quarter-turn locks are each delivered with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Tonge steel, with stop 05564-15.
Key for quarter-turn lock 05586.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought