Quarter turn lock zinc silver chromed 05561-20131
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Water and dust proof to IP 65
- Actuation: triangular, square or slot
Sales unit
€2.78
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Main
material
zinc
Surface finish
body
chromed
Main
colour
silver
H=Height
13,5
S=Max. wall thickness
7
SW=key width
20
Actuation
slot
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Housing and actuator die-cast zinc.
Nut brass.
O-ring NBR, flat seal CR.
Nut brass.
O-ring NBR, flat seal CR.
Version
Housing and actuator, trivalent passivated or black powder-coated.
Nut galvanised.
Nut galvanised.
Note
This quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors). Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per rail applications category 1, class B requirements (highest requirement).
Water and dust proof as per IP65 through O-ring and flat seal.
Order the required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Water and dust proof as per IP65 through O-ring and flat seal.
Order the required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 6 mm
b) slot
c) triangle 6,5 mm
a) square 6 mm
b) slot
c) triangle 6,5 mm
Accessory
Key 05586.
Tongue for steel compact quarter-turn lock 05563.
Tongue for steel compact quarter-turn lock 05563.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.