Quarter turn lock stainless steel A4 05561-02-1613
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- Water and dust proof to IP 65
- Stainless steel 1.4401 and 1.4301
- Actuation: 6 mm square or slot
Sales unit
€18.54
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Main
material
stainless steel A4
D=diameter
20
H=Height
13,5
S=Max. wall thickness
5
Actuation
square 6 mm
Steel code
1.4401
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version
Bright.
Note
The lock can be installed pre-assembled and has a 90° closing angle.
It is protected against water and dust according to IP65 of EN 60529.
It is protected against water and dust according to IP65 of EN 60529.
Drawing reference
Actuation:
a) square 6 mm
b) slit
c) triangle 6.5 mm
1) O-ring
2) flat seal
a) square 6 mm
b) slit
c) triangle 6.5 mm
1) O-ring
2) flat seal
Accessory
Lock key 05586
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.