Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Quarter turn lock
Main material
zinc
Surface finish body
chromed
Component material
zinc
Surface finish component
powder-coated
Component colour
black
H=Height
13,5
S=Max. wall thickness
5
Actuation
wing grip
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Housing and actuator die-cast zinc.
Nut brass nut. O-ring NBR, flat seal CR.
Version
Housing trivalent passivated.
Actuator black powder-coated.
Nut galvanised.
Note
This quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors).

Water and dust proof as per IP65 through O-ring and flat seal.

The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (opened and closed). The cylinder locks have a single key system i.e. the same key works in all locks (cylinder lock 2233).

Order the required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Key 05586.
Tongue for steel compact quarter-turn lock 05563.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought