Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Quarter turn lock
Main material
polyamide
Main colour
black
H=Height
18
S=Max. wall thickness
8
SW=key width
27
Actuation
slot
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing and actuator, PA6 fibreglass reinforced plastic.
Nut die-cast zinc. O-ring NBR, flat seal CR.
Version
Housing and actuator black.
Nut galvanised.
Note
Quarter-turn lock with spring-loaded tongue. Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors).

Water and dust proof as per IP65 through the O-ring and flat seal.

Order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
Accessory
Key 05586.
Tongue for steel quarter-turn lock 05569.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought