Quarter turn lock stainless steel 05595-02-18
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction, foodstuff industry
- Hygiene requirements acc. to DIN EN 1672-2 and DIN EN 14159, FDA compliant
- High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning
- Stainless steel 1.4404
Sales unit
€48.99
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Main
material
stainless steel
Component
material
silicon
Component
colour
blue
D=diameter
30
H=Height
18
SW=key width
13
Actuation
square
Steel code
1.4404
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing and actuation: 1.4404.
Earthing nut and ratchet screw: 1.4301.
Seal: blue silicon, FDA conform.
Version
Bright.
Note
The hygienic stainless steel quarter turn lock prevents bacterial attack and fulfils the strict regulations of testing principles for foodstuff machinery and hygien.
The well concieved geometric form, the mirror polished stainless steel surface and the central circumferential seal reliably prevent dirt accumulation. Water, cleaning agents etc. can drain off fully and so prevent contamination.
Especially in processes where the resistance of the seal to cleaning and disinfection agents is very important, optimised control cabinets, terminal boxes and command panels are a must. Specifically designed after the principles of Hygienic DESIGN, the hygienic quarter turn lock HD fulfils the strict regulations of the foodstuff processing industry and passes therefore optimally in their professional hygienic applications.
The special seal is suitable for high pressure washing up to max. 100 bar and fulfils IP65/67. Furthermore, the seal is temperature stable up to 80 °C and the blue colour satisfies FDA regulations (reliably prevents a confusion with foodstuffs).
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
The well concieved geometric form, the mirror polished stainless steel surface and the central circumferential seal reliably prevent dirt accumulation. Water, cleaning agents etc. can drain off fully and so prevent contamination.
Especially in processes where the resistance of the seal to cleaning and disinfection agents is very important, optimised control cabinets, terminal boxes and command panels are a must. Specifically designed after the principles of Hygienic DESIGN, the hygienic quarter turn lock HD fulfils the strict regulations of the foodstuff processing industry and passes therefore optimally in their professional hygienic applications.
The special seal is suitable for high pressure washing up to max. 100 bar and fulfils IP65/67. Furthermore, the seal is temperature stable up to 80 °C and the blue colour satisfies FDA regulations (reliably prevents a confusion with foodstuffs).
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Keys for latches and locks 05586-04.
Tongue for stainless steel quarter-turn lock 05566-07.
Tongue for stainless steel quarter-turn lock 05566-07.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.