Quarter turn lock zinc 05572-01-1183
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- Every tongue can be combined with every housing
- Can be installed pre-assembled, right or left mounting
- The key can be removed in both positions (open and closed)
Sales unit
€6.39
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Main
material
zinc
H=Height
18,5
S=Max. wall thickness
7
SW=key width
27
Actuation
T-Grip
UNSPSC Code
27111705
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing and nut die-cast zinc.
T-grip plastic PA6 GF 30.
Flat seal rubber.
T-grip plastic PA6 GF 30.
Flat seal rubber.
Version
Housing and nut chrome-plated.
T-grip black.
T-grip black.
Note
Quarter-turn lock with T-grip. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.
Water and dust tight according to IP65.
The cylinder locks are supplied with 2 keys. The key can be removed in both positions (open and closed). All cylinders are indetical i.e. all locks can be opened with the same key (Euro key 5333).
Please order the desired tongue type separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Water and dust tight according to IP65.
The cylinder locks are supplied with 2 keys. The key can be removed in both positions (open and closed). All cylinders are indetical i.e. all locks can be opened with the same key (Euro key 5333).
Please order the desired tongue type separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Tongue for steel quarter-turn lock 05569.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.