Quarter turn lock single-key system zinc chromed 05571-3181
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Water and dust proof to IP 65
- The key can be removed in both positions (open and closed)
- Application sectors: material handling, assembly, logistics, control cabinet construction
Sales unit
€14.17
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Version 1
single-key system
Version 2
lock 1333
Main
material
zinc
Surface finish
body
chromed
H=Height
18
S=Max. wall thickness
8
Actuation
lockable grip
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
O-ring NBR, flat seal CR.
Version
Housing trivalent passivated.
Actuator trivalent passivated or black powder-coated.
Nut galvanised.
Actuator trivalent passivated or black powder-coated.
Nut galvanised.
Note
For right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut is an earthing nut with teeth one side.
Dust and waterproof as per IP65 through an O-ring and flat seal.
The lockable quarter-turn locks are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (lock type 101 or 1333).
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Dust and waterproof as per IP65 through an O-ring and flat seal.
The lockable quarter-turn locks are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (lock type 101 or 1333).
Please order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Key 05586.
Tongue for steel quarter-turn lock without stop 05570
Tongue for steel quarter-turn lock without stop 05570
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.