Cause with lock zinc black powder coated 05596-2101114512
- Ergonomically optimised actuating position possible
- Actuation possible even when safety distances are required
- Easy replacement of wear parts
Sales unit
€35.45
plus sales tax
Added to your shopping cart
Designation
Cause
Version 1
with lock
Form
B
Main
material
zinc
Surface finish
body
powder coated
Main
colour
black
Component
material
zinc
Surface finish
component
powder-coated
Component
colour
silver
A=Hole spacing
99
B=Width
47,9
D=bore diameter
3,4
H=Height
25,5
L=Length
110,9
Assembly
mounting from the front
B1
36
B2
30,1
B3
6
H1
4,4
L1
6
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grip and housing die-cast zinc.
Version
Grip and housing powder-coated black or silver.
Note
When the grip is actuated, hatches, lids, covers or doors are opened remotely and invisibly via a Bowden cable.
The lockable releases are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. each lock can be opened with the same key.
The Bowden cable and fastening screws are not supplied.
The lockable releases are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. each lock can be opened with the same key.
The Bowden cable and fastening screws are not supplied.
Application
The remote actuation is used where tight spaces make actuation difficult or where remote actuation is required for ergonomic or safety reasons.
Assembly
Form A: From the rear using self-tapping M3 screws.
Form B: From the front.
Form B: From the front.
Advantages
Actuation possible in inaccessible assembly spaces.
Ergonomically optimised actuating position possible.
Actuation possible even when safety distances are required.
Ergonomically optimised actuating position possible.
Actuation possible even when safety distances are required.
Drawing reference
1) Bowden cable link
Accessory
Bowden cable 05596-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.