Snap lock with handle PC/ABS black 05596-10-2012356001
- Quick and easy to use.
- For door leaf thickness 2 - 22 mm
Sales unit
€25.58
plus sales tax
Added to your shopping cart
Designation
Snap lock
Version 1
with handle
Version 2
fold-down
Form
B
Form definition
not lockable
Main
material
PC/ABS
Main
colour
black
Component
material
PC/ABS
Component
colour
chromed
B=Width
60
D=diameter
50
F1=Tractive force N
50
F=retaining force (N)
270
H=Height
35,5
L=Length
42,9
S = Door thickness
in mm
12-17
A
28
B1
40
B2
5,2
D1
50
D2
5,5
H1
35
H2
4
H3
22
H4
26,2
H5
23
H6
39,2
H7
3,8
L1
3,8
L2
12,7
L3
7,2
Screws
M5X16
Temperature range
°C
-30 to 60
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
PC/ABS.
Version
Housing black, white or beige.
Grip black, chromed, white or beige.
Grip black, chromed, white or beige.
Note
With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and hoods.
Available in different sizes for different door leaf thicknesses. Additional security with lockable variants.
The preloaded grip prevents rattling.
Flammability rating (plastic version): UL94-HB.
Max. torque to tighten the screws: 2 Nm.
Available in different sizes for different door leaf thicknesses. Additional security with lockable variants.
The preloaded grip prevents rattling.
Flammability rating (plastic version): UL94-HB.
Max. torque to tighten the screws: 2 Nm.
Method of operation
When the grip is pulled, the latch retracts and the door can be opened. The door latches automatically when pushed shut. The latch can also be actuated from the rear.
Application
- Automobile industry
- Medical technology
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Furniture industry
- Medical technology
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Furniture industry
Assembly
1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting parts supplied.
2. Attach the catch plate.
3. Secure from the rear using the mounting parts supplied.
Scope of delivery
Mounting fixture with suitable screws (M5) and mounting bracket are included in the supply.
Screws (M5) for the mounting bracket are not included in the supply.
Screws (M5) for the mounting bracket are not included in the supply.
Drawing reference
1) Door leaf
2) Frame
3) Grip
4) Catch plate
5) Mounting bracket thickness (see Table H7)
6) Mounting cutout
2) Frame
3) Grip
4) Catch plate
5) Mounting bracket thickness (see Table H7)
6) Mounting cutout
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.