Snap lock with knob, sinkable PC/ABS chromed 05596-50-247401
- Easy to operate
- For door leaf thickness 1.2 - 19 mm
- Quick and easy assembly
Sales unit
€33.75
plus sales tax
Added to your shopping cart
Designation
Snap lock
Version 1
with knob, sinkable
Version 2
fixed
Main
material
PC/ABS
Main
colour
chromed
B=Width
40
D=Thread
M32x1,5
H=Height
47
L=Length
37,55
S = Door thickness
in mm
1,2-19
A
28
B1
26,5
B2
12
B3
40
B4
5,2
D1
32
D2
7
H1
36,6
H2
17
H3
3,2
H4
26
H5
10
H6
30,2
L1
26,5
L2
7,2
L3
15
L4
18,5
Max.
operating load
in N
310
Temperature range
°C
-30 to 60
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
PC/ABS.
Version
Black, chromed, white or beige.
Note
The push-in knob enables these snap locks to be installed flush into doors, hatches and panels.
Flammability: listed UL94-HB
Max. torque to tighten the nut: 4.2 Nm.
Flammability: listed UL94-HB
Max. torque to tighten the nut: 4.2 Nm.
Method of operation
When not actuated, the knob is flush with the housing. When the knob is pressed, it springs out and can be used to pull the door open. The door latches automatically when pushed shut. Press the knob in again to make it flush with the housing.
Application
- Automobile industry
- Medical technology
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Furniture industry
- Medical technology
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Furniture industry
Assembly
1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting nut.
2. Attach the catch plate.
3. Secure from the rear using the mounting nut.
Scope of delivery
Mounting nut and catch plate.
M5 screws for the catch plate are not supplied.
M5 screws for the catch plate are not supplied.
Drawing reference
1) Knob
2) Guide pin to prevent twisting
3) Door leaf
4) Frame
5) Mounting nut
6) Housing
7) Catch plate
8) For guide pin (optional)
9) Cutout to prevent twisting (optional)
10) Mounting cutout
2) Guide pin to prevent twisting
3) Door leaf
4) Frame
5) Mounting nut
6) Housing
7) Catch plate
8) For guide pin (optional)
9) Cutout to prevent twisting (optional)
10) Mounting cutout
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.