Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Snap lock
Version 1
Tray
Version 2
snap-in
Form
A
Form definition
lockable
Main material
ABS
Main colour
black
Component material
stainless steel
Steel key
1.4310
B=Width
34
H1 = Total holding area
6,7
H=Height
24,6
L=Length
61
S = Door thickness in mm
1,3-1,6
B1
30,2
B2
17
H2
2
H3
30,5
L1
67,4
L2
6,7
L3
49
L4
12,5
R
max. 0,25
Temperature range °C
-40 to 60
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Lock ABS.
Spring stainless steel 1.4310.

Version
Lock black.
Spring bright.
Note
These snap locks are designed for flush installation in doors, hatches and covers.
Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks on the lockable snap locks have a single key system, i.e. all locks can be opened with the same key.

Flammability rating: listed UL94-HB.

Form A: lockable
Form B: not lockable
Method of operation
Form A: By turning the key and then pushing the handle, the lock is moved to the open position and the door can be opened. When the door is pushed to, a spring automatically latches it shut. The cylinder lock provides additional security.

Form B: When the grip is pressed down, the latch retracts and the door can be opened.
When the door is pushed to, a spring automatically latches it shut.
Application
- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly
1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Drawing reference
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
7) End cap (Form B)
8) Cylinder lock (Form A)
9) Display (Form A)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought