Snap lock with handle stainless steel A4 matt blasted 05596-05-1012356055
- Suitable for indoor and outdoor areas
- Quick and easy to use.
- For door leaf thickness 2 - 22 mm
- Lockable variants
Sales unit
€66.22
plus sales tax
Added to your shopping cart
Designation
Snap lock
Version 1
with handle
Version 2
fold-down
Form
B
Form definition
not lockable
Main
material
stainless steel A4
Surface finish
body
matt blasted
B=Width
60
D=diameter
49,5
F1=Tractive force N
100
F=retaining force (N)
850
H=Height
35,9
L=Length
41
S = Door thickness
in mm
12-22
A
19
B1
32
B2
5,4
D1
50
D2
4,5
H1
31,1
H2
4,5
H3
30,5
H4
25,5
H5
14
H6
33
H7
12,5
L1
5,6
L2
11
L3
8,6
Screws
M4x20
Steel code
1.4401
Temperature range
°C
-18 to 60
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4401.
Version
Ground and polished or matt abrasive blasted.
Note
With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers.
Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks have a single key system, all locks can be opened with the same key.
The pre-tensioned grip prevents rattling.
Max. torque to tighten the screws: 2.4 Nm.
Form A: lockable
Form B: not lockable
Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks have a single key system, all locks can be opened with the same key.
The pre-tensioned grip prevents rattling.
Max. torque to tighten the screws: 2.4 Nm.
Form A: lockable
Form B: not lockable
Method of operation
When the grip is pulled, the latch retracts and the door can be opened. The door latches automatically when pushed shut. The latch can also be actuated from the rear.
Application
- Automotive industries
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Motorhomes and caravans
- Medical technology
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Motorhomes and caravans
- Medical technology
Assembly
1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting parts supplied.
2. Attach the catch plate.
3. Secure from the rear using the mounting parts supplied.
Scope of delivery
Mounting bracket with M4 screws and catch plate.
The lockable snap locks are each supplied with 2 keys.
M5 screws for the catch plate are not supplied.
The lockable snap locks are each supplied with 2 keys.
M5 screws for the catch plate are not supplied.
Drawing reference
1) Door leaf
2) Frame
3) Grip
4) Catch plate
5) Mounting bracket thickness (see Table H7)
6) Mounting cutout
2) Frame
3) Grip
4) Catch plate
5) Mounting bracket thickness (see Table H7)
6) Mounting cutout
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.