Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Snap lock
Version 1
with handle
Version 2
fold-down
Form
B
Form definition
not lockable
Main material
stainless steel A4
Surface finish body
polished
B=Width
60
D=diameter
49,5
F1=Tractive force N
100
F=retaining force (N)
850
H=Height
35,9
L=Length
41
S = Door thickness in mm
12-22
A
19
B1
32
B2
5,4
D1
50
D2
4,5
H1
31,1
H2
4,5
H3
30,5
H4
25,5
H5
14
H6
33
H7
12,5
L1
5,6
L2
11
L3
8,6
Screws
M4x20
Steel code
1.4401
Temperature range °C
-18 to 60
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4401.

Version
Ground and polished or matt abrasive blasted.
Note
With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers.
Available in two different sizes for different door leaf thicknesses. Additional security with lockable variants. The locks have a single key system, all locks can be opened with the same key.
The pre-tensioned grip prevents rattling.

Max. torque to tighten the screws: 2.4 Nm.

Form A: lockable
Form B: not lockable
Method of operation
When the grip is pulled, the latch retracts and the door can be opened. The door latches automatically when pushed shut. The latch can also be actuated from the rear.
Application
- Automotive industries
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Motorhomes and caravans
- Medical technology
Assembly
1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting parts supplied.
Scope of delivery
Mounting bracket with M4 screws and catch plate.
The lockable snap locks are each supplied with 2 keys.
M5 screws for the catch plate are not supplied.
Drawing reference
1) Door leaf
2) Frame
3) Grip
4) Catch plate
5) Mounting bracket thickness (see Table H7)
6) Mounting cutout
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought