Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Snap lock
Version 1
with handle
Version 2
fold-down
Form
B
Form definition
without padlock bracket
Main material
steel
Surface finish body
powder coated
Main colour
black
B=Width
110
H=Height
22
L=Length
140
B1
114,5
B2
83,5
B3
94
D1
6,5
H1
21
H3
27
L1
113,5
L2
100
L3
144,5
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel.
Version
Housing black powder-coated.
Note
The seal protects against water and dust.

Door leaf thickness max. 6 mm.

The locks have a single key system, i.e. each lock can be opened with the same key.

Form A: A padlock bracket is provided for additional security using a padlock.
Method of operation
When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.
Assembly
1. Cut out a mounting hole as shown in the drawing.
2. Attach the mounting bracket.
3. Fasten the snap lock from the rear using nuts.
Scope of delivery
Nuts, seal, 2 keys and mounting bracket are supplied.
Screws for the mounting bracket are not supplied.
Drawing reference
1) Mounting hole
2) Seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought