Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Swivel grip
Version 1
for profile cylinders
Form
B
Form definition
without profile cylinder lock
B=Width
50
D=diameter
46
H=Height
18
L=Length
154
D1
22,5
H1
25
H3
20
L1
95
L2
95
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Swivel grips plastic.
Note
The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The mounting holes are the standard 95 mm pitch.

The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).

Profile half-cylinder locks for swivel grips (05601) must be ordered separately.

Dimension A results from the combination of the swivel grip and the tongue and is specified with the matching tongues.
Drawing reference
1) Mounting holes
2) Sheet thickness max. 2.5 mm
3) 1-point locking system
4) 3-point locking system
5) Tongue 05569
6) Swivel grip
7) Adapter steel, stainless steel or zinc for rods 05601-05
Accessory
05601 Profile half-cylinder lock for swivel grips
05569 Steel tongue for quarter-turn locks.
05601-05 Adapter for round rods, steel, stainless steel or zinc.
05601-11 Zinc bushes for tongues.
05601-12 Steel round rods for swivel grip.
05601-13 Plastic guide for round rods.
05601-20 Zinc attachment for round rods.
05601-14 Plastic stop for round rods.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought