Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Latch-action clamp
Version 2
with catch plate
Product type
heavy-duty version
Main material
steel
Surface finish body
galvanised and passivated
Component material
plastic
Surface finish component
oil-resistant
Component colour
red
F1=Tractive force N
16500
A
59,5
A1
24
A2
37
A3
18
A4
65
B
74
B1
50
B3
28
B5
10
Clamping travel L2
60
D
10,4
D1
10
D3
M10
Grip type toggle clamp
horizontal
H
114,3
Hand force FH N
600
L6
87
L7
175
Opening angle of handle
138°
Retaining force F2 N
20000
T
27
Travel path L max.
320
Travel path L min.
270
Travel path L1 max.
88
Travel path L1 min.
38
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel. Body and catch plate cast steel.
Grip ductile iron (SGI).
Version
Trivalent passivated.
Plastic grip oil-resistant.
Note
Latch clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought