Toggle clamp mini steel galvanised 05785-01-0500
Sales unit
€10.41
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
mini
Version 2
vertical foot
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
L=Length
79
A
15,9
A1
23,8
A3
11,1
B
6
B1
3
B2
8
B3
5
C
16
C1
6,8
C2
4
Clamping
force
F4 N
350
Clamping force
F3
N
150
D
4,4
Grip type toggle clamp
horizontal
H
25,3
Hand
force
FH N
50
L1
20,7
L2
13,5
M
M4x20
Opening
angle of
handle
75°
Opening
angle of
holding arm
90°
Retaining
force
F1 N
250
Retaining
force
F2 N
500
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Accessory
05885-01
05280
05891-01
05280
05891-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.