Pull clamp Standard stainless steel bright 05815-06-13400
Sales unit
€59.48
plus sales tax
Added to your shopping cart
Designation
Pull clamp
Version 1
Standard
Version 2
side mounting
Product type
fixed clamping spindle
Main
material
stainless steel
Surface finish
body
bright
Component
material
plastic
Surface finish
component
oil-resistant
Component
colour
red
L=Length
74,6
M=clamping spindle
M12
A1
12,7
A2
7,9
B
19
B1
11,6
B3
6,4
B5
4
C
45,2
C1
7,1
Clamping force
F3
N
1150
D
6,7
Grip type toggle clamp
vertical
H
210
Hand
force
FH N
250
L1
31,8
Opening
angle of
handle
50°
Opening
angle of
holding arm
90°
Retaining
force
F1 N
3400
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
This pull clamp is suitable for e.g. applications where space for fastening is at a premium. In this case, the pull clamp is attached to the adapter plate from the side.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.