Pull clamp with steel cage stainless steel bright 05815-05-13000
Sales unit
€58.08
plus sales tax
Added to your shopping cart
Designation
Pull clamp
Version 1
with steel cage
Product type
standard
Main
material
stainless steel
Surface finish
body
bright
Component
material
plastic
Surface finish
component
oil-resistant
Component
colour
red
L=Length
74,6
A
40
A1
25,4
A2
7,3
B
44
B1
30
B5
4
C
41,2
Clamping force
F3
N
1000
D
6,7
Grip type toggle clamp
vertical
H
210
H1
153
Hand
force
FH N
200
L1
31,8
L2
14
M
1/2-13x2,5
Opening
angle of
handle
50°
Opening
angle of
holding arm
90°
Retaining
force
F1 N
3000
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel. Draw bail in cast steel.
Stainless steel.
Stainless steel.
Version
Steel galvanised and passivated.
Bright stainless steel.
Plastic grip oil-resistant.
Bright stainless steel.
Plastic grip oil-resistant.
Note
The pivot jaw toggle clamp is ideal for applications in which there is little mounting space at the sides. In this case the clamp plate is secured from below to the work surface.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.