Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 2
heavy-duty version
Main material
steel
D2
8,2
F kN
7
H
84
H1
38,5
H2
20
L
23
L1
26,5
L2
29
L3
29
L4
1,5
R
10
R1
10
R2
13,5
S
10
S1
32
S2
41
S3
10
UNSPSC Code
31162800
α
134°
β
205°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
The hinge pins should be frequently lubricated. When welding the parts it should be ensured that the function of the hinges is not effected.
The toggle clamp can also be welded directly onto a solid base or a baseplate. Remove the hinge pin D2 before welding and weld the base of the centre piece onto the base or baseplate.
After assembly the bracket “A” should be welded to the centre piece.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought