Toggle clamp steel 05420-04
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Self-locking prevents the clamping arm opening autonomously.
Sales unit
€147.82
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 2
heavy-duty version
Main
material
steel
D2
9,5
F
kN
12
H
100
H1
54
H2
28
L
25
L1
38
L2
36
L3
38
L4
13
R
11
R1
13
R2
19
S
12
S1
38
S2
48
S3
12
UNSPSC Code
31162800
α
134°
β
203°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Black oxidised.
Note
The hinge pins should be frequently lubricated. When welding the parts it should be ensured that the function of the hinges is not effected.
The toggle clamp can also be welded directly onto a solid base or a baseplate. Remove the hinge pin D2 before welding and weld the base of the centre piece onto the base or baseplate.
After assembly the bracket “A” should be welded to the centre piece.
The toggle clamp can also be welded directly onto a solid base or a baseplate. Remove the hinge pin D2 before welding and weld the base of the centre piece onto the base or baseplate.
After assembly the bracket “A” should be welded to the centre piece.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.