Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 1
horizontal
Version 2
horizontal foot
Main material
steel
M=clamping spindle
M10x70
A max.
44
A min.
40
B
42
D1
9
F kN
3,5
H max.
200
H min.
85
H1
50
H2
20
H4
18
L
172
L1 max.
84
L1 min.
33
L2
61
L3
65,5
L4
10,5
L5
20
L6
92
Plastic Grips
05200-215
S
19
S1
3,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel plate DD11 1.0332.
Version
Steel parts galvanised.
Hinge pins tempered.
Plastic handle oil-resistant.
Note
See 05200 – 05280 for accessories.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought