Toggle clamp Standard steel galvanised 05785-05-06400
Sales unit
€41.55
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
vertical foot
Form
B
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
L=Length
308
A
41,2
A1
66
B
20
B1
10
B2
23,2
B3
13,7
C
79,6
C1
26
C2
12,9
Clamping
force
F4 N
3000
Clamping force
F3
N
1100
D
8,7
Grip type toggle clamp
horizontal
H
131
Hand
force
FH N
250
L1
128
L2
93,5
M
M12x100
Opening
angle of
handle
80°
Opening
angle of
holding arm
94°
Retaining
force
F1 N
3000
Retaining
force
F2 N
6400
UNSPSC Code
31162800
hole
arrangement
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with the versions 05785-05-01000, 05785-05-02500, 05785-05-03200, 05785-05-01200 and 05785-05-04500.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
05241
05260
05885-01
05887-01
05888
05280
05891-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.