Toggle clamp Standard stainless steel bright 05765-01-122000
Sales unit
€27.33
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Form
B
Product type
adjustable clamping spindle
Main
material
stainless steel
Surface finish
body
bright
Component
material
plastic
Component
colour
red
L=Length
143,5
M=clamping spindle
M6x40
A
27
A1
37
A3
25,4
B
22
B1
36
B2
11,4
B3
7,4
B5
2
C
25,1
C1
12,7
Clamping
force
F4 N
1200
Clamping force
F3
N
600
D
5,5
Grip type toggle clamp
horizontal
H
37,8
Hand
force
FH N
100
L1
56,9
L2
35,7
Opening
angle of
handle
73°
Opening
angle of
holding arm
85°
Retaining
force
F1 N
1000
Retaining
force
F2 N
2000
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
The clamping spindle does not have a neoprene thrust pad by the versions 05765-01-010500, 05765-01-110500, 05765-01-122000, 05765-01-133200, 05765-01-145000, 05765-01-173000 and 05765-01-066000.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
05241
05260
05885-01
05887-01
05888
05280
05891-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.