Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Form
A
Product type
adjustable clamping spindle
Main material
steel
Surface finish body
galvanised
Component material
plastic
Component colour
red
L=Length
79
M=clamping spindle
M4x20
A
15,9
A1
23,8
A3
11,1
B
15,9
B1
23,8
B2
8
B3
5
B5
1,5
C
7,7
C1
6,8
Clamping force F4 N
350
Clamping force F3 N
150
D
4,4
Grip type toggle clamp
horizontal
H
17,3
Hand force FH N
50
L1
20,7
L2
13,5
Opening angle of handle
75°
Opening angle of holding arm
90°
Retaining force F1 N
250
Retaining force F2 N
500
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
The clamping spindle does not have a neoprene thrust pad by the versions 05765-01-010500, 05765-01-110500, 05765-01-122000, 05765-01-133200, 05765-01-145000, 05765-01-173000 and 05765-01-066000.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought