Toggle clamp Standard steel galvanised 05715-05-013000
Sales unit
€22.72
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
F2=Retaining force N
3000
L=Length
117,2
M=clamping spindle
M8x63
A
19
A1
34,9
B
31,8
B1
46
B2
14,3
B3
8,3
B5
3
B6
92
C
31,8
C1
16
Clamping
force
F4 N
2000
Clamping force
F3
N
1000
D
7,2
Grip type toggle clamp
vertical
H
106
Hand
force
FH N
150
L1
73,2
L2
49,4
Opening
angle of
handle
56°
Opening
angle of
holding arm
100°
Retaining
force
F1 N
1500
UNSPSC Code
31162800
hole
arrangement
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
By the version 05715-05-111200 the clamping spindle does not have a neoprene thrust pad.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
05241
05260
05885-01
05887-01
05888
05280
05891-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.