Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main material
steel
Surface finish body
galvanised
Component material
plastic
Component colour
red
L=Length
57
M=clamping spindle
M5x35
A
16
A1
26
B
24
B1
34
B2
9,5
B3
5,5
B5
2
C
16
C1
9
Clamping force F4 N
700
Clamping force F3 N
500
D
4,4
Grip type toggle clamp
vertical
H
88
Hand force FH N
50
L1
31
L2
16,6
Opening angle of handle
85°
Opening angle of holding arm
120°
Retaining force F1 N
700
Retaining force F2 N
1000
UNSPSC Code
31162800
hole arrangement
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with the versions 05715-10-001000, 05715-10-101000, 05715-10-001200, 05715-10-001800, 05715-10-.010001, 05715-10-001600, 05715-10-101600, 05715-10-002100, 05715-10-002200, 05715-10-002201, 05715-10-002400, 05715-10-003000, 05715-10-003001 and 05715-10-004000.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
05880-01
05899
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought