Toggle clamp Standard steel galvanised 05715-10-003600
Sales unit
€23.37
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
L=Length
143
M=clamping spindle
M8x60
A
25
A1
43
A2
9
A3
19
B
33,7
B1
51,2
B2
14,8
B3
8,8
B5
3
C
35
C1
19
Clamping
force
F4 N
1800
Clamping force
F3
N
900
D
8
Grip type toggle clamp
vertical
H
197
Hand
force
FH N
100
L1
100
L2
70
Opening
angle of
handle
67°
Opening
angle of
holding arm
106°
Retaining
force
F1 N
1800
Retaining
force
F2 N
3600
UNSPSC Code
31162800
hole
arrangement
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with the versions 05715-10-001000, 05715-10-101000, 05715-10-001200, 05715-10-001800, 05715-10-.010001, 05715-10-001600, 05715-10-101600, 05715-10-002100, 05715-10-002200, 05715-10-002201, 05715-10-002400, 05715-10-003000, 05715-10-003001 and 05715-10-004000.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
05880-01
05899
05241
05260
05885-01
05887-01
05888
05280
05891-01
05880-01
05899
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.