Toggle clamp Standard steel orange RAL 2004 galvanised 05715-01-02401
Sales unit
€22.53
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
galvanised
Main
colour
orange RAL 2004
Component
material
plastic
Component
colour
red
F2=Retaining force N
2400
L=Length
108,5
M=clamping spindle
M8x50
A
17
A1
33
B
48
B1
64
B2
15
B3
9
B5
3
C
30
C1
16
Clamping
force
F4 N
1600
Clamping force
F3
N
1100
D
6,2
Grip type toggle clamp
vertical
H
192,5
Hand
force
FH N
100
L1
72,5
L2
61,4
Opening
angle of
handle
64°
Opening
angle of
holding arm
110°
Retaining
force
F1 N
1600
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel.
Version
Galvanised steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with versions 05715-01-01000 and 05715-01-01200.
Accessory
05885-01
05887-01
05280
05891-01
05887-01
05280
05891-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.